Quantity | Unit price |
---|---|
1 - 49 | $6.0647 |
50 - 124 | $3.0325 |
125 - 249 | $1.2145 |
250 - 499 | $0.8107 |
500 - 2499 | $0.54 |
2500 - 4999 | $0.5134 |
5000 - 7499 | $0.4853 |
7500 + | $0.4591 |
Compatible Outside Tube Diameter | 50.8 mm |
---|---|
Compatible Outside Tube Diameter | 2.000 in |
Compatible Tube Gauge | 10-14 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue