Menu Search

Round Glide - 60.3 mm | 2.375 in; LDPE ; Black

Round Tube Insert Glide is designed for lightweight applications such as chair legs or fence posts. It has a clean finish, and is quick and easy to assemble. Black textured and made from LDPE to fit 5-8 gauge pipe with one wall thickness.
Item code:

RDR230508A

36200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 $9.7037
40 - 99 $4.8371
100 - 199 $1.9378
200 - 399 $1.2944
400 - 1999 $0.8625
2000 - 3999 $0.8196
4000 - 5999 $0.7767
6000 - 7999 $0.7337
8000 + $0.692
Standard pack: 400

Order any quantity

Total price:

$9.70

1 x $9.7037

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 2.375 in
Compatible Tube Gauge 5-8
Color Black
Finish Textured
Material LDPE
Full Material Low-Density Polyethylene
Head Shape Round
Fitting Style Ribbed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us