Quantity | Unit price |
---|---|
200 - 999 | $0.2728 |
1000 - 9999 | $0.109 |
10000 - 49999 | $0.0496 |
50000 + | $0.046 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 2.4 mm |
Inside Diameter | 0.094 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue