Quantity | Unit price |
---|---|
200 - 999 | $0.2232 |
1000 - 4999 | $0.0893 |
5000 - 19999 | $0.0406 |
20000 + | $0.0385 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 4.6 mm |
Inside Diameter | 0.180 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue