Quantity | Unit price |
---|---|
100 - 499 | $0.6719 |
500 - 3999 | $0.2688 |
4000 - 15999 | $0.1222 |
16000 + | $0.1161 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 11.1 mm |
Inside Diameter | 0.437 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue