Quantity | Unit price |
---|---|
100 - 499 | $0.8277 |
500 - 2999 | $0.331 |
3000 - 11999 | $0.1505 |
12000 + | $0.143 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 11.7 mm |
Inside Diameter | 0.460 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue