Quantity | Unit price |
---|---|
50 - 99 | $1.5074 |
100 - 499 | $0.6029 |
500 - 1999 | $0.2741 |
2000 + | $0.2604 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 27.7 mm |
Inside Diameter | 1.090 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue