Quantity | Unit price |
---|---|
50 - 299 | $2.3526 |
300 - 1199 | $1.0694 |
1200 + | $1.0159 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 76.2 mm |
Inside Diameter | 3.000 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue