Quantity | Unit price |
---|---|
10 - 99 | $5.2156 |
100 - 399 | $2.3707 |
400 + | $2.2522 |
Color | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 139.7 mm |
Inside Diameter | 5.500 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue