Menu Search

Round End Cap - Red Inside Diameter 12.7 mm | 0.500 in ; Inside Height 12.7 mm | 0.500 in ; 176.7 °C | 350 °F

Push Fit Round Vinyl End Cap is a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects. Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering. Red finish, made from PVC material and resistant to temperatures of up to 350°F.
Item code:

DMS0500-1/2A

10691 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.296
1000 - 4999 $0.1184
5000 - 19999 $0.0538
20000 + $0.0511
Standard pack: 5000

Order in multiple of 200

Total price:

$59.20

200 x $0.296

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Polyvinyl Chloride
Fitting Style Push-Fit
Inside Diameter 0.500 in
Inside Height 0.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us