Quantity | Unit price |
---|---|
50 - 99 | $2.0809 |
100 - 599 | $0.8323 |
600 - 2399 | $0.3783 |
2400 + | $0.3595 |
Color | Red |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push-Fit |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue