These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
13SPRT032 | $0.0508 - $0.0627 | 31000 In stock |
0.114 in
2.9 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
||||||
13SPRT036 | $0.0583 - $0.0719 | 3000 In stock |
0.114 in
2.9 mm
|
0.437 in
11.1 mm
|
0.079 in
2.0 mm
|
||||||
13SPRT040 | $0.0636 - $0.0785 | 1000 In stock |
0.114 in
2.9 mm
|
0.689 in
17.5 mm
|
0.079 in
2.0 mm
|
||||||
13SPRT044 | $0.0689 - $0.085 | 9000 In stock |
0.114 in
2.9 mm
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
||||||
$0.0491 - $0.0606 | 67000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
|||||||
$0.0564 - $0.0696 | 5000 In stock |
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.102 in
2.6 mm
|
|||||||
$0.0613 - $0.0757 | 33000 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
0.102 in
2.6 mm
|
|||||||
$0.066 - $0.0815 | 3000 In stock |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
|||||||
13SPRT064 | $0.0528 - $0.0652 | 1000 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||||||
13SPRT068 | $0.0589 - $0.0727 | 8000 In stock |
0.197 in
5.0 mm
|
0.563 in
14.3 mm
|
0.13 in
3.3 mm
|
||||||
13SPRT072 | $0.0647 - $0.0798 | 4000 In stock |
0.197 in
5.0 mm
|
0.811 in
20.6 mm
|
0.13 in
3.3 mm
|
||||||
$0.0488 - $0.0603 | 16000 In stock |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
|||||||
$0.0555 - $0.0685 | 21000 In stock |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
|||||||
$0.0845 - $0.1167 | 47500 In stock |
0.24 in
6.1 mm
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
|||||||
$0.0481 - $0.0594 | 35000 In stock |
0.24 in
6.1 mm
|
0.874 in
22.2 mm
|
0.154 in
3.9 mm
|
|||||||
$0.0535 - $0.0661 | 54000 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.177 in
4.5 mm
|
|||||||
$0.0646 - $0.0798 | 1000 In stock |
0.276 in
7.0 mm
|
0.437 in
11.1 mm
|
0.177 in
4.5 mm
|
|||||||
13SPRT100 | $0.1028 - $0.1419 | 9000 In stock |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.177 in
4.5 mm
|
||||||
$0.0869 - $0.1072 | 12000 In stock |
0.276 in
7.0 mm
|
0.937 in
23.8 mm
|
0.177 in
4.5 mm
|
|||||||
$0.0561 - $0.0692 | 21000 In stock |
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.232 in
5.9 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue