Quantity | Unit price |
---|---|
1 - 9 | $6.22 |
10 + | $5.73 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Leaf Length | 65.0 mm |
Overall Leaf Length | 2.559 in |
Overall Length | 65.0 mm |
Overall Length | 2.559 in |
Overall Width | 32.5 mm |
Overall Width | 1.28 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Color | Natural |
Includes | Fasteners not included |
Material | Steel |
Mounting Hole Shape | Through-Hole |
Mounting Method | Screw, Weld |
Mounting Orientation | Universal |
Number of Mounting Holes | 4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue