Quantity | Unit price |
---|---|
1 - 4 | $14.3812 |
5 - 9 | $11.9894 |
10 - 49 | $9.5824 |
50 - 99 | $9.3856 |
100 - 149 | $9.1131 |
150 + | $8.6287 |
Outside Diameter | 533.4 mm |
---|---|
Outside Diameter | 21.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue