Quantity | Unit price |
---|---|
1000 - 4999 | $0.1881 |
5000 - 9999 | $0.179 |
10000 - 24999 | $0.171 |
25000 + | $0.1613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 4.8 mm |
---|---|
Compatible Hex Key Size | 0.188 in |
Thread Length | 12.7 mm |
Thread Length | 0.500 in |
Thread Size | 3/8-16 |
Color | Natural |
Material | Nylon |
Screw Type | Set Screw |
Drive Type | Hex Socket Drive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue