Menu Search

Nylon Slotted Drive Set Screw - Thread Size #8-32; Thread Length 3.2 mm | 0.125 in

Grub Screws in a Natural Nylon 6/6. Refer to standard DIN 551 for guidance purposes only
Item code:

010832G012

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0415
5000 - 9999 $0.0394
10000 - 24999 $0.0377
25000 + $0.0354
Standard pack: 1000

Order in multiple of 1000

Total price:

$41.50

1000 x $0.0415

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Thread Length 0.125 in
Thread Size #8-32
Color Natural
Drive Type Slotted Drive
Screw Type Set Screw
Material Nylon
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us