Menu Search

Nylon Slotted Drive Set Screw - Thread Size 1/4-28; Thread Length 15.9 mm | 0.625 in

Grub Screws in a Natural Nylon 6/6. Refer to standard DIN 551 for guidance purposes only
Item code:

012528S062

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.0511
1000 - 4999 $0.046
5000 - 9999 $0.0414
10000 + $0.0372
Standard pack: 500

Order in multiple of 500

Total price:

$25.55

500 x $0.0511

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Thread Length 0.625 in
Thread Size 1/4-28
Color Natural
Drive Type Slotted Drive
Screw Type Set Screw
Material Nylon
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us