Quantity | Unit price |
---|---|
1000 - 4999 | $0.0964 |
5000 - 9999 | $0.0867 |
10000 - 24999 | $0.0781 |
25000 + | $0.0703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 3.2 mm |
---|---|
Base Height | 0.126 in |
Base Outside Diameter | 6.5 mm |
Base Outside Diameter | .256 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 10 mm |
Flange Outside Diameter | 0.394 in |
Inside Diameter | 5.6 mm |
Inside Diameter | 0.221 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 12. M5 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue