Quantity | Unit price |
---|---|
1 - 9 | $383.43 |
10 - 24 | $368.17 |
25 + | $354.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 24.5 mm |
---|---|
Maximum Cable Bundle Diameter | 0.965 in |
Color | Orange;White |
For Use With | SHR-25-6NB;SHR-25-6V0B;SHR-25-PPB |
Full Material | Glass Filled Polyamide 6.6 |
Material | GF PA |
Package Quantity | 100 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue