Quantity | Unit price |
---|---|
1 - 9 | $8.38 |
10 - 24 | $8.01 |
25 + | $7.76 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 31.0 mm |
---|---|
Maximum Cable Bundle Diameter | 1.22 in |
Color | Orange;White |
For Use With | SHR-32-6NB;SHR-32-6V0B;SHR-32-PPB |
Full Material | Glass Filled Polyamide 6.6 |
Material | GF PA |
Package Quantity | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue