Menu Search

Side Pull-Tab Plug - Overall Diameter 7.0 mm | 0.276 in; TPR; Natural

Side Pull Tab Plug has a diameter range of 5.0 mm | 0.197 in - 7.0 mm | 0.276 in and overall height of 9.5 mm | 0.374 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494297

14854 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $0.9806
500 - 999 $0.4903
1000 - 4999 $0.1961
5000 - 49999 $0.0872
50000 + $0.0828
Standard pack: 5000

Order in multiple of 500

Total price:

$0.98

1 x $0.9806

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Natural
Full Material Thermoplastic Rubber
Fitting Style Side Pull
Minimum Overall Diameter 0.197 in
Maximum Overall Diameter 0.276 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us