Quantity | Unit price |
---|---|
1 - 249 | $0.8145 |
250 - 499 | $0.4073 |
500 - 2499 | $0.1636 |
2500 - 24999 | $0.0724 |
25000 + | $0.0687 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Side Pull |
Overall Height | 19.8 mm |
Overall Height | 0.780 in |
Minimum Overall Diameter | 25.3 mm |
Minimum Overall Diameter | 0.995 in |
Maximum Overall Diameter | 29.1 mm |
Maximum Overall Diameter | 1.145 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue