Quantity | Unit price |
---|---|
1 - 249 | $1.9075 |
250 - 499 | $0.9493 |
500 - 2499 | $0.3786 |
2500 - 24999 | $0.1681 |
25000 + | $0.1605 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Side Pull |
Overall Height | 21.3 mm |
Overall Height | 0.840 in |
Minimum Overall Diameter | 31.3 mm |
Minimum Overall Diameter | 1.233 in |
Maximum Overall Diameter | 34.5 mm |
Maximum Overall Diameter | 1.360 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue