Quantity | Unit price |
---|---|
1 - 139 | $2.7249 |
140 - 279 | $1.3595 |
280 - 1399 | $0.5435 |
1400 - 5599 | $0.2422 |
5600 - 11199 | $0.2165 |
11200 - 20999 | $0.206 |
21000 + | $0.1939 |
Tube Diameter | 25.4 mm |
---|---|
Tube Diameter | 1.000 in |
Base Full Material | Acrylonitrile Butadiene Styrene |
Base Material | ABS |
Base Shape | Round |
Color | Black |
Type | Centre Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue