Menu Search

Snap Fit Bushings - Open/Closed - ; ;

HDPE Bushing offers easy installation and protection to lamp cord insulation. Durability for long lasting cord protection.
Item code:

04MP0125SBOD

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0593
5000 - 9999 $0.0533
10000 - 24999 $0.048
25000 + $0.0432
Standard pack: 1000

Order in multiple of 1000

Total price:

$59.30

1000 x $0.0593

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.260 in
Overall Height 0.187 in
Color Black
Full Material High-Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us