Quantity | Unit price |
---|---|
1 - 299 | $3.0731 |
300 - 599 | $1.529 |
600 - 2999 | $0.6146 |
3000 - 29999 | $0.2725 |
30000 - 59999 | $0.259 |
60000 + | $0.2453 |
Overall Diameter | 32.7 mm |
---|---|
Overall Diameter | 1.287 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 27.9 mm |
Ring Diameter | 1.098 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28 |
Fitting Style | Snap-Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue