Quantity | Unit price |
---|---|
500 - 9999 | $0.1899 |
10000 - 24999 | $0.1726 |
25000 + | $0.1582 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 7.1 mm |
---|---|
Approximate Cable Holding Diameter | 0.280 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.5 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Overall Height | 12.1 mm |
Overall Height | 0.476 in |
Color | Black |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue