Quantity | Unit price |
---|---|
1 - 399 | $0.7524 |
400 - 799 | $0.3755 |
800 - 3999 | $0.1502 |
4000 - 39999 | $0.067 |
40000 - 79999 | $0.0635 |
80000 + | $0.0602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 37.5 mm |
---|---|
Flange Diameter | 1.475 in |
Overall Height | 10.9 mm |
Overall Height | 0.430 in |
Color | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue