Quantity | Unit price |
---|---|
500 - 999 | $0.2623 |
1000 - 4999 | $0.117 |
5000 - 9999 | $0.1162 |
10000 - 24999 | $0.1152 |
25000 + | $0.1087 |
Full Material | Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Binder |
Overall Diameter | 20.0 mm |
Overall Diameter | 0.787 in |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Compatible Hole Diameter | 16.0 mm |
Compatible Hole Diameter | 0.63 in |
Compatible Panel Thickness Range | 3.5 - 0.8 mm |
Compatible Panel Thickness Range | 0.138 - 0.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue