Quantity | Unit price |
---|---|
1 - 9 | $386.46 |
10 - 19 | $366.95 |
20 - 29 | $347.42 |
30 - 39 | $329.21 |
40 + | $309.69 |
Pitch Length | 53.3 mm |
---|---|
Pitch Length | 2.100 in |
Roll Length | 6.1 m |
Roll Length | 20 ft |
Wall Thickness | 6.4 mm |
Wall Thickness | 0.250 in |
Color | Black |
For Use With | -64 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 101.6 mm |
Compatible Hose Diameter | 4.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue