Quantity | Unit price |
---|---|
1 - 9 | $486.66 |
10 - 19 | $461.94 |
20 - 29 | $437.21 |
30 - 39 | $412.49 |
40 + | $389.08 |
Pitch Length | 40.9 mm |
---|---|
Pitch Length | 1.610 in |
Roll Length | 15.2 m |
Roll Length | 50 ft |
Wall Thickness | 3.2 mm |
Wall Thickness | 0.125 in |
Color | Black |
For Use With | -32 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 62.4 mm |
Compatible Hose Diameter | 2.457 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue