Quantity | Unit price |
---|---|
1 - 69 | $2.3918 |
70 - 139 | $1.1945 |
140 - 699 | $0.4768 |
700 - 5599 | $0.2119 |
5600 - 10499 | $0.1908 |
10500 - 20299 | $0.1802 |
20300 + | $0.1696 |
Compatible Tube Size | 20.7 mm |
---|---|
Compatible Tube Size | 0.813 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue