Quantity | Unit price |
---|---|
200 - 999 | $0.481 |
1000 - 4999 | $0.1924 |
5000 - 19999 | $0.0875 |
20000 + | $0.0831 |
Inside Length | 12.7 mm |
---|---|
Inside Length | 0.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 7.9 mm |
Tube Diameter | 0.312 in |
Color | Black |
Finish | Gloss |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue