Menu Search

Square Glide - Square; 25.4 mm | 1 in; 14-20; HDPE; Black

Square Tube Insert Glide is designed to provide a tight fitting connection on a square tube or pipe end and prevent scratches or damage to floors and other surfaces. Black textured and made from HDPE material fits 14-20 gauge pipe with a wall thickness.
Item code:

LSQR101420A

37470 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $2.0285
200 - 399 $1.0127
400 - 1999 $0.4057
2000 - 5999 $0.1786
6000 - 11999 $0.162
12000 + $0.1529
Standard pack: 2000

Order any quantity

Total price:

$2.03

1 x $2.0285

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Size 1 in
Compatible Tube Gauge 14-20
Material HDPE
Full Material High-Density Polyethylene
Color Black
Finish Textured
Head Shape Square
Fitting Style Ribbed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us