Our range of Metal Cable Ties is made from 304 and 316 grade Stainless Steel. These Stainless Steel Cable Ties, also known as Stainless Steel Wire Ties, are self-locking. They can also easily be installed by hand.
Stainless Wire Ties are ideal for bundling and securing a wide range of cables, wires, and other assemblies in a variety of environmental conditions.
Stainless Cable Ties are resistant to extreme temperatures. Stainless Steel Ties offer great strength and durability.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$5.4387 - $14.9091 | In production |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||||||||
$6.1611 - $17.4018 | In production |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm
|
||||||||
$4.2205 - $12.3354 | 800 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||||||||
$2.6765 - $7.3088 | 1550 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||||||||
$1.9277 - $5.2782 | 200 In stock |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||||||||
$1.9456 - $6.5393 | 1000 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||||||||
MT-23 | $4.936 - $13.9971 | 2000 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
|||||||
$2.234 - $6.2691 | 1700 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||||||||
$4.3054 - $12.1597 | In production |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm
|
||||||||
MT-17 | $1.5563 - $4.3922 | 5400 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
|||||||
$1.4197 - $4.0174 | 7800 In stock |
5 in
127.0 mm
|
0.984 in
25.0 mm
|
||||||||
$2.9004 - $8.1965 | 2900 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||||||||
MT-6 | $2.1618 - $6.1077 | 2400 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
|||||||
$1.1822 - $3.2427 | 1400 In stock |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||||||||
$1.5425 - $4.3578 | 3800 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||||||||
MT-4 | $1.2885 - $3.5344 | 6100 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
|||||||
$6.3995 - $18.10 | 150 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||||||||
$0.9249 - $2.6078 | 14900 In stock |
5 in
127.0 mm
|
0.984 in
25.0 mm
|
||||||||
$1.5614 - $4.272 | 4700 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||||||||
MT-14 | $3.5128 - $9.9439 | 4800 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue