Quantity | Unit price |
---|---|
1000 - 4999 | $0.0934 |
5000 - 9999 | $0.0747 |
10000 - 24999 | $0.0651 |
25000 - 49999 | $0.0526 |
50000 - 99999 | $0.0438 |
100000 + | $0.0394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Maximum Cable Bundle Diameter | 37.6 mm |
Maximum Cable Bundle Diameter | 1.480 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 150.1 mm |
Overall Length | 5.910 in |
Overall Width | 3.6 mm |
Overall Width | 0.140 in |
Tooth Material | Heat-Stabilized Nylon 6/6 |
Color | Black |
Full Material | Heat-Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue