Quantity | Unit price |
---|---|
100 - 27999 | $0.0416 |
28000 - 55999 | $0.0393 |
56000 - 83999 | $0.0372 |
84000 - 111999 | $0.0352 |
112000 + | $0.0331 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 35.1 mm |
---|---|
Cable Bundle Diameter Range | 1.380 in |
Maximum Cable Bundle Diameter | 35.1 mm |
Maximum Cable Bundle Diameter | 1.380 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 142 mm |
Overall Length | 5.590 in |
Overall Width | 3.3 mm |
Overall Width | 0.130 in |
Certification | UL |
Color | Black |
Material | Nylon |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue