Quantity | Unit price |
---|---|
100 - 15999 | $0.1351 |
16000 - 31999 | $0.1284 |
32000 - 47999 | $0.1214 |
48000 - 63999 | $0.1146 |
64000 + | $0.1079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 102.1 mm |
---|---|
Cable Bundle Diameter Range | 4.020 in |
Maximum Cable Bundle Diameter | 102.1 mm |
Maximum Cable Bundle Diameter | 4.020 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 368 mm |
Overall Length | 14.490 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Color | Black |
Material | Nylon |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue