Quantity | Unit price |
---|---|
1000 - 4999 | $0.0592 |
5000 - 9999 | $0.0473 |
10000 - 24999 | $0.0412 |
25000 - 49999 | $0.0332 |
50000 - 99999 | $0.0287 |
100000 + | $0.0259 |
Cable Bundle Diameter Range | 26.9 mm |
---|---|
Cable Bundle Diameter Range | 1.060 in |
Maximum Cable Bundle Diameter | 26.9 mm |
Maximum Cable Bundle Diameter | 1.060 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 119.9 mm |
Overall Length | 4.720 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Special Features | Flame Retardant |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue