Quantity | Unit price |
---|
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Head Width | 12.8 mm |
Head Width | 0.505 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.062 in |
Cable Type | HPN |
Color | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue