Quantity | Unit price |
---|---|
1 - 99 | $3.2975 |
100 - 199 | $2.1835 |
200 - 599 | $1.2031 |
600 - 1199 | $1.0917 |
1200 - 1999 | $0.9358 |
2000 - 3999 | $0.8355 |
4000 + | $0.7018 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 17.0 mm |
---|---|
Base Diameter | 0.669 in |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Base Material | PA |
Base Type | Hexagonal |
Color | Black |
Full Material | Nylon;Steel |
Material | Nylon |
Mount Type | Threaded Stud |
Thread Size | M10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue