Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rating (All) 125, 150

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

1501A

21200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 $5.2984
40 - 79 $2.6493
80 - 399 $1.0582
400 - 3999 $0.471
4000 - 7999 $0.4467
8000 - 11999 $0.4224
12000 + $0.3998
Standard pack: 400

Order any quantity

Total price:

$5.30

1 x $5.2984

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Polyethylene
Compatible Flange Type ASA;BS1565
Class Pressure Rating (All) 125, 150
Compatible Nominal Pipe Sizes (All) ANSI 1
Bolt Circle Diameter 3.125 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us