Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure Rating (All) 125, 150

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

1503/4A

9496 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 54 $4.4658
55 - 109 $2.2405
110 - 549 $0.8947
550 - 5499 $0.3982
5500 - 10999 $0.377
11000 - 16499 $0.3573
16500 + $0.3376
Standard pack: 550

Order any quantity

Total price:

$4.47

1 x $4.4658

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Polyethylene
Compatible Flange Type ASA;BS1568
Class Pressure Rating (All) 125, 150
Compatible Nominal Pipe Sizes (All) ANSI 3/4
Bolt Circle Diameter 2.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us