Quantity | Unit price |
---|---|
1 - 14 | $7.2663 |
15 - 29 | $3.6332 |
30 - 149 | $1.4533 |
150 - 1499 | $0.6464 |
1500 - 2999 | $0.6132 |
3000 - 4499 | $0.5797 |
4500 + | $0.5495 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1577 |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/2 |
Bolt Circle Diameter | 114.3 mm |
Bolt Circle Diameter | 4.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue