Quantity | Unit price |
---|---|
1 - 9 | $36.9842 |
10 - 99 | $16.4473 |
100 - 199 | $15.9515 |
200 - 299 | $15.6152 |
300 - 399 | $14.783 |
400 + | $13.9863 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1591 |
Class Pressure Rating (All) | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Bolt Circle Diameter | 489 mm |
Bolt Circle Diameter | 19.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue