Quantity | Unit price |
---|---|
1 - 19 | $12.9449 |
20 - 199 | $5.7569 |
200 - 399 | $5.5782 |
400 - 599 | $5.4805 |
600 - 799 | $5.1879 |
800 + | $4.8951 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1629 |
Class Pressure Rating (All) | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Bolt Circle Diameter | 317.5 mm |
Bolt Circle Diameter | 12.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue