Quantity | Unit price |
---|---|
1 - 49 | $2.9216 |
50 - 99 | $1.4609 |
100 - 499 | $0.5859 |
500 - 4999 | $0.259 |
5000 - 9999 | $0.2468 |
10000 - 14999 | $0.2347 |
15000 + | $0.2196 |
Base Diameter | 38.1 mm |
---|---|
Base Diameter | 1.500 in |
Coupling Size | 19.1 mm |
Coupling Size | 0.750 in |
Overall Height | 52.4 mm |
Overall Height | 2.063 in |
Top Diameter | 28.7 mm |
Top Diameter | 1.130 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue