Quantity | Unit price |
---|---|
1 - 9 | $5.75 |
10 - 24 | $5.00 |
25 - 99 | $4.85 |
100 - 149 | $4.70 |
150 - 199 | $4.54 |
200 + | $4.23 |
Inside Diameter Range | 60.3 - 65.1 mm |
---|---|
Inside Diameter Range | 2.375 - 2.562 in |
Maximum Inside Diameter | 65.1 mm |
Maximum Inside Diameter | 2.562 in |
Minimum Inside Diameter | 60.3 mm |
Minimum Inside Diameter | 2.375 in |
Width | 19.1 mm |
Width | 0.750 in |
Clamp Style | T-Bolt Hose Clamps |
Color | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
SAE Code | 44 |
Special Features | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue