Quantity | Unit price |
---|---|
1 - 99 | $11.2325 |
100 - 199 | $5.6162 |
200 - 999 | $2.2556 |
1000 - 9999 | $0.9992 |
10000 - 19999 | $0.9493 |
20000 + | $0.8977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter Range | 36.6 - 39.2 mm |
Inside Diameter Range | 1.441 - 1.543 in |
Outside Diameter Range | 39.6 - 41.6 mm |
Outside Diameter Range | 1.559 - 1.638 in |
Flange Diameter | 47.6 mm |
Flange Diameter | 1.874 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue