Quantity | Unit price |
---|---|
200 - 999 | $0.2149 |
1000 - 4999 | $0.0861 |
5000 - 19999 | $0.0392 |
20000 + | $0.0371 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 12.1 - 13.8 mm |
Outside Diameter Range | 0.478 - 0.545 in |
Inside Diameter Range | 10.4 - 12.1 mm |
Inside Diameter Range | 0.410 - 0.476 in |
Flange Diameter | 7.94 mm |
Flange Diameter | 0.313 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue